(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Union SFU and SMU

Stainless Steel Union SFU and SMU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,290₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A variety of JIS standard fittings and tubing parts are available. Stainless Steel Union SFU, SMU types from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.

Drawing

Stainless Steel Product, Union, SFU type, SMU type, Drawing

Product Specifications

  • Material: SCS13 (SFU type)/SCS14A (SMU type)
  • Product markings 304 and 316 indicate JIS symbols SCS13 (SUS304 series) and SCS14A (SUS316 series) respectively.
  • Lost wax castings of SCS13 and SCS14A cannot be welded.
  • This product can be used for burying.
Maximum Allowable Working PressureOperating Temperature RangeOperating Fluid
2.0 MPa-20°C to +220°CHot and cold water, steam
1.3 MPa-20°C to +180°COil

Specifications Table

Stainless Steel Product, Union, SFU type, SMU type, Specifications table

Reference column of specifications table

  • (1): Products manufactured in accordance with JIS B 2308.
  • (2): Products manufactured in accordance with JIS B 2302 (length) and JIS G 3459 (outer diameter, wall thickness, material)
  • (3): ONDA MFG. design standard product
  • —: Not covered by (1) to (3)

Cautions/prohibitions

Precautions Regarding Products Using Heat Resistant Non-Asbestos Packing Supplied by ONDA MFG.

1. It cannot be used for air piping because there is a possibility of infiltration leakage (minor leakage) due to insufficient tightening surface pressure of the packing.
2. Due to the gasket seal structure, when using at high temperatures, retighten the union nut after the temperature rises.
3. Packing is a consumable part. Please install it in a place where it can be inspected and replaced.
4. Please install so that piping stress is not applied to the packing part and that it is not unevenly tightened.
5. The table below shows the recommended tightening torque without taking into account bending, etc., of the pipe.

Tightening torque of the heat resistant non-asbestos packing supplied by ONDA MFG.

Size1/81/43/81/23/411 1/41 1/22
N⋅m3030305080110150200300

Note: Higher clamping force than Rc thread (tapered thread) is required.

Part Number
SFU-20
SFU-25
SFU-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Length L

₹ 1,290.40

1 Piece(s) 5 Day(s) or more 3/4B(20A)49

₹ 1,648.95

1 Piece(s) 5 Day(s) or more 1B(25A)51.5

₹ 1,883.55

1 Piece(s) 5 Day(s) or more 1 1/4B(32A)55

Loading...

  1. 1
 

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13
Connection Thread Type M1 Rc Applicable Fluid Hot / cold water / Steam / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Number of Sales Unit 1