(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Product, Cross, SFX Type, SMX Type

Stainless Steel Product, Cross, SFX Type, SMX Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      994₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable fluids: Ideal for piping hot and cold water / oil / air / steam / non-flammable, non-poisonous gases.

 
Part Number
SFX-08
SFX-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 994.18

1 Piece(s) 5 Day(s) or more 1/4B(8A)

₹ 1,466.65

1 Piece(s) 5 Day(s) or more 3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13
Connection Thread Type M1 Rc Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Number of Sales Unit 1
X
whatsapp-qr whatsapp-icon