(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clinching Spacer Blind Type (Thin Shaft) FKSB4.2【1,000 Pieces Per Package】

Clinching Spacer Blind Type (Thin Shaft)  FKSB4.2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      41,600₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A spacer that can be completely fixated on materials. Easily to press fit and has high torque. Can achieve a high torque of 2.9N/m on treated steel plates.

Clinching Spacer Blind Type (Thin Shaft)  FKSB4.2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      41,600₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FKSB4.2-M3-6
FKSB4.2-M3-8
FKSB4.2-M3-10
FKSB4.2-M3-12
FKSB4.2-M3-14
FKSB4.2-M3-16
FKSB4.2-M3-18
FKSB4.2-M3-20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)

₹ 41,600.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 106

₹ 41,600.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 108

₹ 43,200.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1010

₹ 44,800.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1012

₹ 48,000.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1014

₹ 51,200.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1016

₹ 54,400.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1018

₹ 57,600.00

1 Pack(s)

1,000 Pieces Per Package

14 Day(s) or more 1020
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 3 Material Stainless Steel Surface Treatment No
Screw Thread Types Metric coarse Application / Functions Crimped Surface Treatment (Details) No
Pitch(mm) 0.5
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language