• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Double Lock Joint, WT1 Type, Tees Socket, Made of Brass

Double Lock Joint, WT1 Type, Tees Socket, Made of Brass

Enables single-touch connection of resin pipes. The "double lock structure" provides firm fixing and the "double seal structure" eliminates concerns about leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WT1-10-S
WT1-13-S
WT1-131013-S
WT1A-16-S
WT1A-20-S
WT1A-161010-S
WT1A-161016-S
WT1A-161313-S
WT1A-161316-S
WT1A-161613-S
WT1A-201313-S
WT1A-201320-S
WT1A-201620-S
WT1C-16-S
WT1C-20-S
WT1C-161010-S
WT1C-161016-S
WT1C-161313-S
WT1C-161316-S
WT1C-161613-S
WT1C-201313-S
WT1C-201320-S
WT1C-201620-S
Part NumberVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Types of connection, The pipes have different diameter Applicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D.2 (In the case of different Dia.)
(φ)
Working Temperature Range
(℃)
Applicable Pipe O.D. 1 (Nominal) Applicable Pipe O.D. 2 (In the case of different Dia.) Applicable Pipe O.D. 3 (In the case of different Dia. In three directions) Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details
8 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene13--20~9510A--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene / Polybutene17--20~9513A(15A)--CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene / Polybutene1713-20~9513A(15A)10A17(13A)CommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene21.5--20~9516A--PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polyethylene27--20~9520A--PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.513-20~9516A10A13(10A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.513-20~9516A10A21.5(16A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.517-20~9516A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.517-20~9516A13A(15A)21.5(16A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene21.521.5-20~9516A16A17(13A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene2717-20~9520A13A(15A)17(13A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene2717-20~9520A13A(15A)27(20A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolyethylene2721.5-20~9520A16A27(20A)PEX (Polyethylene Pipe)PN15M kind-
8 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene22--20~9516A--PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, same diameters[Union Tees] Tee Sockets-Polybutene27--20~9520A--PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2213-20~9516A10A13(10A)PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2213-20~9516A10A22(16A)PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2217-20~9516A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2217-20~9516A13A(15A)22(16A)PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2222-20~9516A16A17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2717-20~9520A13A(15A)17(13A)PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2717-20~9520A13A(15A)27(20A)PB (Polybutene Pipe)-J Type · Tap Water J Type
8 Day(s) or more Pipe⇔Pipe, different diameters-[Tee] Tee SocketsPolybutene2722-20~9520A16A27(20A)PB (Polybutene Pipe)-J Type · Tap Water J Type

Loading...

  1. 1

Basic Information

Type Fitting Material C3771BE Applicable Fluid Hot / cold water
Maximum Operating Pressure(MPa) 1.75 Surface Treatment No Specifications JWWA Certification Registration Product
Use of Antifreeze Acceptable Number of Sales Unit 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support