(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Brass Double-Lock Joint, WJ1 Type, Tapered Male Thread

Brass Double-Lock Joint, WJ1 Type, Tapered Male Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      990₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin piping can be joined using the single-touch connection. The double lock structure is for firm fixing and the double sealing structure does not allow water leaks. The R screw of this product can be connected to flexible piping.

 
Part Number
WJ1-1313-J
WJ1-1313-S
WJ1A-1316-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Material Applicable Pipe O.D.1
(φ)
Applicable Pipe O.D. 1 (Nominal) Specifications Applicable Resin Pipe Distinction Applicable Possible Polyethylene Pipe Details Applicable possible Polybutene Pipe Details

₹ 990.16

1 Piece(s) 5 Day(s) or more Polyethylene / Polybutene1713AJapanese Industrial Standard Product Authentication ProductsCommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

₹ 990.16

1 Piece(s) 5 Day(s) or more Polyethylene / Polybutene1713AJWWA Certification Registration ProductCommonPN15M Type · Tap Water M TypeJ Type · Tap Water J Type

₹ 1,129.45

1 Piece(s) 5 Day(s) or more Polyethylene21.516AJWWA Certification Registration ProductPEX (Polyethylene Pipe)PN15M kind-

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Connection Thread Type R
Nominal of Thread Name B(Name A) 1/2B(15A) Maximum Operating Pressure(MPa) 1.75 Surface Treatment No
Working Temperature Range(℃) -20::95 Use of Antifreeze Acceptable Number of Sales Unit 1