(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Type | Fitting | Material | [Bronze] CAC406C |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (for Construction) | Applicable Fluid | Hot / cold water / Air / Oil |
Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction |
Nominal A 1 | 10 | Nominal B 1 | 3/8 |
Material of Applicable Pipe | Copper | Applicable Pipe O.D. 1(mm) | 12.70 |
Show More | |||
Connection Thread Type | Rc | Nominal of Thread Name B(Name A) | 1/2B(15A) |
Max. Operating Pressure(MPa) | 1.75 | Surface Treatment | No |
Operating Temperature Range(°C) | -20~120 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
Specifications | Regular | - | - |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Type | Fitting | Material | [Bronze] CAC406C |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (for Construction) | Applicable Fluid | Hot / cold water / Air / Oil |
Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction |
Nominal A 1 | 10 | Nominal B 1 | 3/8 |
Material of Applicable Pipe | Copper | Applicable Pipe O.D. 1(mm) | 12.70 |
Show More | |||
Connection Thread Type | Rc | Nominal of Thread Name B(Name A) | 1/2B(15A) |
Max. Operating Pressure(MPa) | 1.75 | Surface Treatment | No |
Operating Temperature Range(°C) | -20~120 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
Specifications | Regular | - | - |
Show Less |
This is standard price, please register to see the actual price
Type | Fitting | Material | [Bronze] CAC406C |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (for Construction) | Applicable Fluid | Hot / cold water / Air / Oil |
Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction |
Nominal A 1 | 10 | Nominal B 1 | 3/8 |
Material of Applicable Pipe | Copper | Applicable Pipe O.D. 1(mm) | 12.70 |
Show More | |||
Connection Thread Type | Rc | Nominal of Thread Name B(Name A) | 1/2B(15A) |
Max. Operating Pressure(MPa) | 1.75 | Surface Treatment | No |
Operating Temperature Range(°C) | -20~120 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
Specifications | Regular | - | - |
Show Less |
Applicable fluids: Suitable for piping hot and cold water / antifreeze / oil / air.
This is standard price, please register to see the actual price
Type | Fitting | Material | [Bronze] CAC406C |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (for Construction) | Applicable Fluid | Hot / cold water / Air / Oil |
Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction |
Nominal A 1 | 10 | Nominal B 1 | 3/8 |
Material of Applicable Pipe | Copper | Applicable Pipe O.D. 1(mm) | 12.70 |
Show More | |||
Connection Thread Type | Rc | Nominal of Thread Name B(Name A) | 1/2B(15A) |
Max. Operating Pressure(MPa) | 1.75 | Surface Treatment | No |
Operating Temperature Range(°C) | -20~120 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
Specifications | Regular | - | - |
Show Less |
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Type | Fitting | Material | [Bronze] CAC406C |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (for Construction) | Applicable Fluid | Hot / cold water / Air / Oil |
Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction |
Nominal A 1 | 10 | Nominal B 1 | 3/8 |
Material of Applicable Pipe | Copper | Applicable Pipe O.D. 1(mm) | 12.70 |
Show More | |||
Connection Thread Type | Rc | Nominal of Thread Name B(Name A) | 1/2B(15A) |
Max. Operating Pressure(MPa) | 1.75 | Surface Treatment | No |
Operating Temperature Range(°C) | -20~120 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
Specifications | Regular | - | - |
Show Less |
Type | Fitting | Material | CAC406C | Applicable Pipe Type | Copper Pipe (for Construction) |
---|---|---|---|---|---|
Applicable Fluid | Hot / cold water / Air / Oil | Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction | Nominal A 1 | 10 |
Nominal B 1 | 3/8 | Material of Applicable Pipe | Copper | Applicable Pipe O.D. 1(mm) | 12.70 |
Connection Thread Type | Rc | Nominal of Thread Name B(Name A) | 1/2B(15A) | Max. Operating Pressure(MPa) | 1.75 |
Surface Treatment | No | Operating Temperature Range(°C) | -20::120 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
Specifications | Regular |
Please check the type/dimensions/specifications of the part OS-151 in the Fitting for Copper Pipes, Female Adapter series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy