(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Applicable fluids: Suitable for piping cold water / antifreeze / oil / air.
Part Number |
---|
OS-156 |
OS-157 |
OS-161 |
OS-249 |
OS-249-S |
OS-250 |
OS-250-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal A 1 | Nominal B 1 | Applicable Pipe O.D. 1 (mm) | Nominal of Thread Name B(Name A) | Specifications |
---|---|---|---|---|---|---|---|---|---|
₹ 406.18 | 1 Piece(s) | 8 Day(s) or more | 10 | 3/8 | 12.70 | 1/2B(15A) | Regular | ||
₹ 578.96 | 1 Piece(s) | 8 Day(s) or more | 15 | 1/2 | 15.88 | 3/4B(20A) | Regular | ||
₹ 406.18 | 1 Piece(s) | 8 Day(s) or more | 8 | 1/4 | 9.52 | 1/2B(15A) | Regular | ||
₹ 406.18 | 1 Piece(s) | 8 Day(s) or more | 15 | 1/2 | 15.88 | 1/2B(15A) | Regular | ||
₹ 475.84 | 1 Piece(s) | 8 Day(s) or more | 15 | 1/2 | 15.88 | 1/2B(15A) | JWWA Certification Registration Product | ||
₹ 578.96 | 1 Piece(s) | 8 Day(s) or more | 20 | 3/4 | 22.22 | 3/4B(20A) | Regular | ||
₹ 647.27 | 1 Piece(s) | 8 Day(s) or more | 20 | 3/4 | 22.22 | 3/4B(20A) | JWWA Certification Registration Product |
Loading...
Type | Fitting | Material | C3604BD | Applicable Pipe Type | Copper Pipe (for Construction) |
---|---|---|---|---|---|
Applicable Fluid | Hot / cold water / Air / Oil | Connection Type | Pipe⇔Screw, welding type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Welding joint | Applicable Tube Size Type | Size for Copper Pipe construction | Material of Applicable Pipe | Copper |
Connection Thread Type | R | Max. Operating Pressure(MPa) | 1.75 | Surface Treatment | No |
Operating Temperature Range(°C) | -20::120 | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy