(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Caster (Die Cast) Plate Type

Ball Caster (Die Cast) Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      900₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A ball caster with outstanding swivel performance that has both a luxurious feel and good design. Ideal for indoor furniture and wagons.

Part Number
M50-P-CHR
M60-P-CHR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

₹ 900.40

1 Piece(s) 12 Day(s) or more 106840511041

₹ 1,129.04

1 Piece(s) 12 Day(s) or more 10785061.51347.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Diecast Wheel Characteristics No Fitting Material SPCC
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 26 Mounting Hole Pitch Transverse Direction(mm) 26
Plate Length(mm) 38 Plate Width(mm) 38 Allowable Load Light Load
Color Chrome Plating (CHR) Color Cap Chrome Plating (CHR) Body Material Diecast
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list