(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A large urethane dual wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.
[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high quality design caster
Part Number |
---|
TSW100-P-BBK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Color | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,211.60 | 1 Piece(s) | 12 Day(s) or more | 10 | 132 | With Double Stopper (Rotation + Turning) | 120 | 74 | 45 | 96 | 70 | 100 | 72 | 95 | Black/Bitter Black | Bitter Black |
Loading...
Caster Type | Plate Type Universal / Dual Wheels | Load Range(daN) | 80.01~140.00 | Wheel Material | Urethane Elastomer |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | SPCC | Mounting Hole Type | Round hole |
Allowable Load | Medium Load | Body Material | Nylon |
Please check the type/dimensions/specifications of the part TSW100-P-BBK in the T/TSW Type, Plate Type series.
Part Number |
---|
T100-P-GY |
T75-P-BBK |
T75-P-GY |
TSW100-P-GY |
TSW75-P-BBK |
TSW75-P-GY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Color | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,890.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 132 | No | 120 | 74 | 45 | 96 | 70 | 100 | 72 | 78 | Black / gray | Gray | ||
₹ 1,230.95 | 1 Piece(s) | 5 Day(s) or more | 10 | 99 | No | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 58 | Black/Bitter Black | Bitter Black | ||
₹ 1,272.47 | 1 Piece(s) | 12 Day(s) or more | 10 | 99 | No | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 58 | Black / gray | Gray | ||
₹ 2,131.24 | 1 Piece(s) | 5 Day(s) or more | 10 | 132 | With Double Stopper (Rotation + Turning) | 120 | 74 | 45 | 96 | 70 | 100 | 72 | 95 | Black / gray | Gray | ||
₹ 1,475.71 | 1 Piece(s) | 12 Day(s) or more | 10 | 99 | With Double Stopper (Rotation + Turning) | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 72 | Black/Bitter Black | Bitter Black | ||
₹ 1,424.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 99 | With Double Stopper (Rotation + Turning) | 100 | 55 | 42 | 75 | 58 | 75 | 59 | 72 | Black / gray | Gray |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy