(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T/TSW Type, Plate Type (Part Number)

T/TSW Type, Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,231₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large urethane dual wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.

[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high quality design caster

 
Part Number
TSW75-P-BBK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

₹ 1,475.71

1 Piece(s) 12 Day(s) or more 1099With Double Stopper (Rotation + Turning)10055427558755972Black/Bitter BlackBitter Black

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Load Range(daN) 80.01~140.00 Wheel Material Urethane Elastomer
Wheel Characteristics No Fitting Material SPCC Mounting Hole Type Round hole
Allowable Load Medium Load Body Material Nylon

Please check the type/dimensions/specifications of the part TSW75-P-BBK in the T/TSW Type, Plate Type series.

Product variants

Part Number
T100-P-GY
T75-P-BBK
T75-P-GY
TSW100-P-BBK
TSW100-P-GY
TSW75-P-GY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

₹ 1,890.20

1 Piece(s) 5 Day(s) or more 10132No120744596701007278Black / grayGray

₹ 1,230.95

1 Piece(s) 5 Day(s) or more 1099No10055427558755958Black/Bitter BlackBitter Black

₹ 1,272.47

1 Piece(s) 12 Day(s) or more 1099No10055427558755958Black / grayGray

₹ 2,211.60

1 Piece(s) 12 Day(s) or more 10132With Double Stopper (Rotation + Turning)120744596701007295Black/Bitter BlackBitter Black

₹ 2,131.24

1 Piece(s) 5 Day(s) or more 10132With Double Stopper (Rotation + Turning)120744596701007295Black / grayGray

₹ 1,424.80

1 Piece(s) 5 Day(s) or more 1099With Double Stopper (Rotation + Turning)10055427558755972Black / grayGray