(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Can be screwed in using low torque, so it is optimal for continuous work. Highly vibration resistant and not easily loosened. This product resists chipping when tightened, and so there is no need to be concerned about electrical problems. Some variation in pilot hole diameters is allowable.
Part Number |
---|
EVS6-M4-6SH-SUS |
EVS6-M4-8SH-SUS |
EVS6-M4-10SH-SUS |
EVS6-M4-12SH-SUS |
EVS6-M4-16SH-SUS |
EVS6-M4-20SH-SUS |
EVS6-M4-25SH-SUS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|
₹ 14.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | ||
₹ 14.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | ||
₹ 15.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | ||
₹ 15.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | ||
₹ 21.99 | 1 Piece(s) | 5 Day(s) or more | 10 | 16 | ||
₹ 24.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | ||
₹ 26.01 | 1 Piece(s) | 5 Day(s) or more | 10 | 25 |
Loading...
Thread Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Low Flat Head |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | SUS410 |
Surface Treatment | No | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy