(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Evatite Cross Recessed Countersunk Head

Evatite Cross Recessed Countersunk Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Perfect for continuous work due to the low torque required to fasten it in place. Does not work loose easily, with high vibration resistance. Resists splintering when tightened, reducing concern about electrical problems. Some variation in pilot hole diameter is acceptable.

Part Number
EVS-M3-8-SUS
EVS-M3-10-SUS
EVS-M3-12-SUS
EVS-M3-16-SUS
EVS-M4-8-SUS
EVS-M4-10-SUS
EVS-M4-12-SUS
EVS-M4-20-SUS
EVS-M4-25-SUS
EVS-M4-35-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

₹ 9.99

1 Piece(s) 5 Day(s) or more 1038

₹ 9.99

1 Piece(s) 5 Day(s) or more 10310

₹ 9.99

1 Piece(s) 5 Day(s) or more 10312

₹ 14.01

1 Piece(s) 5 Day(s) or more 10316

₹ 15.99

1 Piece(s) 5 Day(s) or more 1048

₹ 15.99

1 Piece(s) 5 Day(s) or more 10410

₹ 15.99

1 Piece(s) 5 Day(s) or more 10412

₹ 24.00

1 Piece(s) 5 Day(s) or more 10420

₹ 26.01

1 Piece(s) 5 Day(s) or more 10425

₹ 33.99

1 Piece(s) 5 Day(s) or more 10435

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUS410 Surface Treatment No
Tip Shape Other special shapes Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)
Application Standard
X
whatsapp-qr whatsapp-icon