(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A platinum resistance temperature detector. A product for wall mounting
[Features]
· Comes with an easily connectable tube.
· In the case of products from this manufacturer, the tips of connectors with a diameter of ø6 or more are cut.
Measurement Object | Temperature | Type | Temperature Measuring Resistor | Type of deviceand element | Pt100Ω |
---|---|---|---|---|---|
Temperature Measuring Resistor Structure | Standard | Operating Environment | Standard | Temperature Measurement Range(°C) | -50::100 |
Number of devices | 1 | Sheath, Protecting Tube Shape | Wall Mounted Shape | Sheath O.D. / Protective Tube O.D.(Ø) | 30 |
Attaching Portion Shape | No | Terminal and Terminal Box | M3Y Terminal | Lead Wire Type, Compensation lead wire type, Sheathed Thermocouples type | Vinyl |
Lead Wire Length, Compensation lead wire Length, Sheathed Thermocouples Length(m) | 2 |