(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Excellent corrosion resistance, and provides stable quality thanks to lost-wax casting. Works for a wide variety of uses.
[Features]
· Excellent corrosion resistance: As it is made of austenitic stainless steel, it is excellent in corrosion resistance.
· Stable quality: Stable quality is assured through use of lost wax casting.
· With wide application including for housing, water processing, water supply and sewerage, food processing, chemical plant machinery, pollution control equipment, and semiconductor manufacturing equipment.
Part Number |
---|
SBFS2-T08 |
SBFS2-T10 |
SBFS2-T20 |
SBFS2-T25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) |
---|---|---|---|---|---|---|
₹ 959.36 | 1 Piece(s) | 5 Day(s) or more | 1/4B(8A) | 1/4B(8A) | ||
₹ 1,002.22 | 1 Piece(s) | 5 Day(s) or more | 3/8B(10A) | 3/8B(10A) | ||
₹ 1,555.38 | 1 Piece(s) | 5 Day(s) or more | 3/4B(20A) | 3/4B(20A) | ||
₹ 1,898.27 | 1 Piece(s) | 5 Day(s) or more | 1B(25A) | 1B(25A) |
Loading...
Main Body Shape | Straight | Material | SCS13A | Applicable Fluid | Water / Oil / Gas / Steam |
---|---|---|---|---|---|
Nominal Pressure | 800 Type | Ball Valve Type | Reduced Bore | Supply Side, Connection Type | Rc Screws |
Control Side, Connection Type | Rc Screws | Handle Shape | Wing Handle | Ball Seat | Special PTFE |
Operation Method | Manual | Valve Supply Side / Control Side Swapping | Acceptable | Number of Sales Unit | 1 |
Maximum Operating Pressure, Water, Oil, Gas / (Saturated Vapor)(MPa) | 5.6(1.0) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy