(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Needle valve straight miniature valve tapered male thread × tapered male thread made by ONDA MFG.
Part Number |
---|
OMV-750-1 |
OMV-750-3 |
OMV-751-1 |
OMV-751-3 |
OMV-752-1 |
OMV-752-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Handle Shape | Length L (mm) |
---|---|---|---|---|---|---|
₹ 815.20 | 1 Piece(s) | 8 Day(s) or more | [Knurled Handle] Resin Handle | 40 | ||
₹ 863.20 | 1 Piece(s) | 8 Day(s) or more | [Knurled Handle] Brass Handle | 40 | ||
₹ 1,007.20 | 1 Piece(s) | 8 Day(s) or more | [Knurled Handle] Resin Handle | 49.5 | ||
₹ 1,055.20 | 1 Piece(s) | 8 Day(s) or more | [Knurled Handle] Brass Handle | 49.5 | ||
₹ 987.49 | 1 Piece(s) | 8 Day(s) or more | [Knurled Handle] Resin Handle | 77 | ||
₹ 1,020.96 | 1 Piece(s) | 8 Day(s) or more | [Knurled Handle] Brass Handle | 77 |
Loading...
Main Body Shape | Straight | Material | C3771BE | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Supply Side, Connection Type | R Screws | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 1/4B(8A) | Control Side, Connection Type | R Screws |
Control Side Naminal Pipe Threads B name (A name) | 1/4B(8A) | Max. Operating Pressure(MPa) | 1.0 | Valve Supply Side / Control Side Swapping | Not Applicable |
Number of Sales Unit | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy