(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Ball (Angled), ML1 Type, Rc Thread × Rc Thread

Free Ball (Angled), ML1 Type, Rc Thread × Rc Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,080₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space-saving piping. Handle position and direction of opening and closing can be freely adjusted depending on your piping needs.

 
Part Number
ML1-08
ML1-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

₹ 1,111.20

1 Piece(s) 5 Day(s) or more 1/4B(8A)1/4B(8A)

₹ 1,079.91

1 Piece(s) 5 Day(s) or more 3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1
X
whatsapp-qr whatsapp-icon