(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Ball, M2 Type, Rc Screw x R Screw

Free Ball, M2 Type, Rc Screw x R Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,039₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The standard handle (green) is compact and convenient for opening and closing in tight spaces. It can be closed by turning the handle clockwise when shipped.
・ By integrating space saving ball valve and fitting, the piping space can be reduced to 1/2 of the conventional type.
・ Handle position and opening/closing direction can be freely changed depending on piping
[Applications]
・ Pneumatic equipment such as compressors
・ Machine tools and equipment
・ Copper pipe distribution equipment
・ Small pump accessory
・ Ships, agricultural equipment
・ Instrumentation equipment
・ Other industrial machine and equipment

 
Part Number
M2-06
M2-08
M2-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

₹ 1,039.20

1 Piece(s) 8 Day(s) or more Full Bore1/8B(6A)1/8B(6A)

₹ 1,039.20

1 Piece(s) 5 Day(s) or more Standard bore1/4B(8A)1/4B(8A)

₹ 1,111.20

1 Piece(s) 5 Day(s) or more Standard bore3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc Screws Control Side, Connection Type R Screws Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1
X
whatsapp-qr whatsapp-icon