(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Free Bore, M1, R Type, Rc Screw x Rc Screw

Free Bore, M1, R Type, Rc Screw x Rc Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,039₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Operation made easier via use of a long handle. Space-saving piping. Handle position and opening and closing direction can be adjusted depending on the customer's piping needs.

[Features]
· The grip is 15 mm longer than a standard (green) handle and it is easy to grasp, so opening and closing is easy.
· The handle's opening and closing direction is counterclockwise, which is the opposite of a standard (green) handle (when shipped).
· Piping space is reduced by about 1/2 of conventional types thanks to integration of a space-saving ball valve and fitting.
· Handle position and direction of opening and closing can be freely adjusted depending on the customer's piping needs.
· Refer to the following handle position changing procedure for changing the handle position.

 
Part Number
M1-06MLR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,039.20

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/8B(6A)
Control Side, Connection Type Rc Screws Control Side Naminal Pipe Threads B name (A name) 1/8B(6A) Handle Shape Long Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part M1-06MLR in the Free Bore, M1, R Type, Rc Screw x Rc Screw series.