(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Ball Valves, Full-Bore, Oversized Ball Type, Green T-Handle, FF Type

Ball Valves, Full-Bore, Oversized Ball Type, Green T-Handle, FF Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full-bore designed to the same nominal diameter as the pipe. Optimal for use in large flow-rate pipelines.

 
Part Number
FF-T08
FF-T20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

₹ 1,168.31

1 Piece(s) 5 Day(s) or more 1/4B(8A)1/4B(8A)

₹ 1,571.45

1 Piece(s) 5 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Nominal Pressure 400 Type Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws
Control Side, Connection Type Rc Screws Handle Shape T Handle Ball Seat PTFE
Operation Method Manual Max. Operating Pressure(MPa) 2.8 Use of Antifreeze Acceptable
Handle color Green Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1