(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FF2 Type (Full-Bore) Ball Valve, Compact Full Bore, Green Lever Handle

FF2 Type (Full-Bore) Ball Valve, Compact Full Bore, Green Lever Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact type with short face-to-face dimension is now available for full-bore ball valves. The pressure resistance is also improved.
[Features]
· A compact design. Compared to the FF type (full ball), the face-to-face dimension is shorter, space saving piping is possible, and it is a good value.
・ Pressure resistance performance is increased. Maximum allowable working pressure is 4.2 MPa (600 psi) with thick wall design

 
Part Number
FF2-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,843.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1B(25A)
Control Side, Connection Type Rc Screws Control Side Naminal Pipe Threads B name (A name) 1B(25A) Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 4.2 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Please check the type/dimensions/specifications of the part FF2-25 in the FF2 Type (Full-Bore) Ball Valve, Compact Full Bore, Green Lever Handle series.

X
whatsapp-qr whatsapp-icon