Plummer Block SD200, SD300

Plummer Block SD200, SD300

The SD shape (standard shape, large aperture diameter, different aperture diameter) is a dedicated heavy load plummer block with a large type automatic spherical roller bearing as internal equipment. Bolt holes for mounting are set up in four locations. The labyrinth seal compatible type is appropriate for high-speed rotation due to its sealing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD234
SD234G
SD236
SD236G
SD238
SD238G
SD240
SD240G
SD244
SD244G
SD248
SD248G
SD252
SD252G
SD256
SD256G
SD260
SD260G
SD264
SD264G
SD334
SD334G
SD336
SD336G
SD338
SD338G
SD340
SD340G
SD344
SD344G
SD348
SD348G
SD352
SD352G
SD356
SD356G
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Types Width w
(mm)
Length b
(mm)
Width a
(mm)
Quote 170Cutting in TwoStandard Shape180Free side360230620
Quote 170Cutting in TwoStandard Shape180Fixed Side360230620
Quote 180Cutting in TwoStandard Shape190Free side380240650
Quote 180Cutting in TwoStandard Shape190Fixed Side380240650
Quote 190Cutting in TwoStandard Shape200Free side400260700
Quote 190Cutting in TwoStandard Shape200Fixed Side400260700
Quote 200Cutting in TwoStandard Shape210Free side420270740
Quote 200Cutting in TwoStandard Shape210Fixed Side420270740
Quote 220Cutting in TwoStandard Shape240Free side475300820
Quote 220Cutting in TwoStandard Shape240Fixed Side475300820
Quote 240Cutting in TwoStandard Shape260Free side515310880
Quote 240Cutting in TwoStandard Shape260Fixed Side515310880
Quote 260Cutting in TwoStandard Shape280Free side560340940
Quote 260Cutting in TwoStandard Shape280Fixed Side560340940
Quote 280Cutting in TwoStandard Shape300Free side590370990
Quote 280Cutting in TwoStandard Shape300Fixed Side590370990
Quote 300Cutting in TwoStandard Shape325Free side6403901060
Quote 300Cutting in TwoStandard Shape325Fixed Side6403901060
Quote 320Cutting in TwoStandard Shape355Free side6904201110
Quote 320Cutting in TwoStandard Shape355Fixed Side6904201110
Quote 170Cutting in TwoStandard Shape210Free side420270740
Quote 170Cutting in TwoStandard Shape210Fixed Side420270740
Quote 180Cutting in TwoStandard Shape225Free side450290780
Quote 180Cutting in TwoStandard Shape225Fixed Side450290780
Quote 190Cutting in TwoStandard Shape240Free side475300820
Quote 190Cutting in TwoStandard Shape240Fixed Side475300820
Quote 200Cutting in TwoStandard Shape250Free side500320860
Quote 200Cutting in TwoStandard Shape250Fixed Side500320860
Quote 220Cutting in TwoStandard Shape280Free side550330920
Quote 220Cutting in TwoStandard Shape280Fixed Side550330920
Quote 240Cutting in TwoStandard Shape300Free side590370990
Quote 240Cutting in TwoStandard Shape300Fixed Side590370990
Quote 260Cutting in TwoStandard Shape325Free side6403901060
Quote 260Cutting in TwoStandard Shape325Fixed Side6403901060
Quote 280Cutting in TwoStandard Shape355Free side6904201110
Quote 280Cutting in TwoStandard Shape355Fixed Side6904201110

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)