Plummer Block SNZ300F

Plummer Block SNZ300F

The SNZ shape (different aperture diameter) is a type with a modified aperture size on one side. Also, the SNZ shape (different aperture diameter) is a type with a modified aperture size on one side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SNZ311F
SNZ312F
SNZ313F
SNZ314F
SNZ315F
SNZ316F
SNZ317F
SNZ318F
SNZ319F
SNZ320F
SNZ322F
SNZ324F
SNZ326F
SNZ328F
SNZ330F
SNZ332F
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
9 Day(s) or more 55Cutting in TwoDifferent Diameter Form8015080275
9 Day(s) or more 60Cutting in TwoDifferent Diameter Form8015580280
Quote 65Cutting in TwoDifferent Diameter Form9517590315
9 Day(s) or more 70Cutting in TwoDifferent Diameter Form9518590320
9 Day(s) or more 75Cutting in TwoDifferent Diameter Form100195100345
9 Day(s) or more 80Cutting in TwoDifferent Diameter Form112212100345
9 Day(s) or more 85Cutting in TwoDifferent Diameter Form112218110380
9 Day(s) or more 90Cutting in TwoDifferent Diameter Form112230110380
9 Day(s) or more 95Cutting in TwoDifferent Diameter Form125245120410
9 Day(s) or more 100Cutting in TwoDifferent Diameter Form140280120410
9 Day(s) or more 110Cutting in TwoDifferent Diameter Form150300130450
9 Day(s) or more 120Cutting in TwoDifferent Diameter Form160320160530
Quote 130Cutting in TwoDifferent Diameter Form170340160550
Quote 140Cutting in TwoDifferent Diameter Form180365170610
Quote 150Cutting in TwoDifferent Diameter Form190385180650
Quote 160Cutting in TwoDifferent Diameter Form200405190680

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)