• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plummer Block SNZ300

Plummer Block SNZ300

The SNZ shape (different aperture diameter) is a type with a modified aperture size on one side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SNZ308
SNZ309
SNZ310
SNZ311
SNZ312
SNZ313
SNZ314
SNZ315
SNZ316
SNZ317
SNZ318
SNZ319
SNZ320
SNZ322
SNZ324
SNZ326
SNZ328
SNZ330
SNZ332
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
Quote 40Cutting in TwoDifferent Diameter Form6011560205
Quote 45Cutting in TwoDifferent Diameter Form7013070255
9 Day(s) or more 50Cutting in TwoDifferent Diameter Form7013570255
Quote 55Cutting in TwoDifferent Diameter Form8015080275
9 Day(s) or more 60Cutting in TwoDifferent Diameter Form8015580280
9 Day(s) or more 65Cutting in TwoDifferent Diameter Form9517590315
9 Day(s) or more 70Cutting in TwoDifferent Diameter Form9518590320
9 Day(s) or more 75Cutting in TwoDifferent Diameter Form100195100345
9 Day(s) or more 80Cutting in TwoDifferent Diameter Form112212100345
9 Day(s) or more 85Cutting in TwoDifferent Diameter Form112218110380
9 Day(s) or more 90Cutting in TwoDifferent Diameter Form112230110380
9 Day(s) or more 95Cutting in TwoDifferent Diameter Form125245120410
9 Day(s) or more 100Cutting in TwoDifferent Diameter Form140280120410
9 Day(s) or more 110Cutting in TwoDifferent Diameter Form150300130450
9 Day(s) or more 120Cutting in TwoDifferent Diameter Form160320160530
Quote 130Cutting in TwoDifferent Diameter Form170340160550
Quote 140Cutting in TwoDifferent Diameter Form180365170610
Quote 150Cutting in TwoDifferent Diameter Form190385180650
Quote 160Cutting in TwoDifferent Diameter Form200405190680

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)