• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Plummer Block SN300

Plummer Block SN300

The SN shape (standard shape) is a standard format specified by JIS, ISO, and DIN, and is the most widely used type both inside and outside of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SN308
SN309
SN310
SN311
SN312
SN313
SN314
SN315
SN316
SN317
SN318
SN319
SN320
SN322
SN324
SN326
SN328
SN330
SN332
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
30 Day(s) or more 40Cutting in TwoStandard Shape6011560205
15 Day(s) or more 45Cutting in TwoStandard Shape7013070255
34 Day(s) or more 50Cutting in TwoStandard Shape7013570255
15 Day(s) or more 55Cutting in TwoStandard Shape8015080275
27 Day(s) or more 60Cutting in TwoStandard Shape8015580280
15 Day(s) or more 65Cutting in TwoStandard Shape9517590315
15 Day(s) or more 70Cutting in TwoStandard Shape9518590320
15 Day(s) or more 75Cutting in TwoStandard Shape100195100345
Quote 80Cutting in TwoStandard Shape112212100345
15 Day(s) or more 85Cutting in TwoStandard Shape112218110380
15 Day(s) or more 90Cutting in TwoStandard Shape112230110380
15 Day(s) or more 95Cutting in TwoStandard Shape125245120410
15 Day(s) or more 100Cutting in TwoStandard Shape140280120410
15 Day(s) or more 110Cutting in TwoStandard Shape150300130450
15 Day(s) or more 120Cutting in TwoStandard Shape160320160530
Quote 130Cutting in TwoStandard Shape170340160550
Quote 140Cutting in TwoStandard Shape180365170610
Quote 150Cutting in TwoStandard Shape190385180650
Quote 160Cutting in TwoStandard Shape200405190680

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)