Plummer Block SN200

Plummer Block SN200

The SN shape (standard shape) is a standard format specified by JIS, ISO, and DIN, and is the most widely used type both inside and outside of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SN208
SN209
SN210
SN211
SN212
SN213
SN214
SN215
SN216
SN217
SN218
SN219
SN220
SN222
SN224
SN226
SN228
SN230
SN232
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
30 Day(s) or more 40Cutting in TwoStandard Shape6011060205
15 Day(s) or more 45Cutting in TwoStandard Shape6011260205
15 Day(s) or more 50Cutting in TwoStandard Shape6011560205
15 Day(s) or more 55Cutting in TwoStandard Shape7013070255
15 Day(s) or more 60Cutting in TwoStandard Shape7013570255
15 Day(s) or more 65Cutting in TwoStandard Shape8015080275
15 Day(s) or more 70Cutting in TwoStandard Shape8015580275
15 Day(s) or more 75Cutting in TwoStandard Shape8015580280
15 Day(s) or more 80Cutting in TwoStandard Shape9517590315
15 Day(s) or more 85Cutting in TwoStandard Shape9518590320
15 Day(s) or more 90Cutting in TwoStandard Shape100195100345
Quote 95Cutting in TwoStandard Shape112210100345
15 Day(s) or more 100Cutting in TwoStandard Shape112218110380
15 Day(s) or more 110Cutting in TwoStandard Shape125240120410
15 Day(s) or more 120Cutting in TwoStandard Shape140270120410
15 Day(s) or more 130Cutting in TwoStandard Shape150290130445
Quote 140Cutting in TwoStandard Shape150305150500
15 Day(s) or more 150Cutting in TwoStandard Shape160325160530
15 Day(s) or more 160Cutting in TwoStandard Shape170345160550

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)