Plummer Block SN600

Plummer Block SN600

[Features]
· The SN shape (standard shape) is a standard format specified by JIS, ISO, and DIN, and is the most widely used type both inside and outside of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SN607
SN608
SN609
SN610
SN611
SN612
SN613
SN615
SN616
SN617
SN618
SN619
SN620
SN622
SN624
SN626
SN628
SN630
SN632
Part NumberVolume DiscountDays to ShipShaft diameter
(Ø)
Plummer Block Type Plummer Block Dia., Type Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)
Quote 30Cutting in TwoStandard Shape6011060205
Quote 35Cutting in TwoStandard Shape6011560205
9 Day(s) or more 40Cutting in TwoStandard Shape7013070255
Quote 45Cutting in TwoStandard Shape7013570255
9 Day(s) or more 50Cutting in TwoStandard Shape8015080275
9 Day(s) or more 55Cutting in TwoStandard Shape8015580280
Quote 60Cutting in TwoStandard Shape9517590315
9 Day(s) or more 65Cutting in TwoStandard Shape100195100345
Quote 70Cutting in TwoStandard Shape112212100345
9 Day(s) or more 75Cutting in TwoStandard Shape112218110380
9 Day(s) or more 80Cutting in TwoStandard Shape112230110380
9 Day(s) or more 85Cutting in TwoStandard Shape125245120410
9 Day(s) or more 90Cutting in TwoStandard Shape140280120410
9 Day(s) or more 100Cutting in TwoStandard Shape150300130450
9 Day(s) or more 110Cutting in TwoStandard Shape160320160530
9 Day(s) or more 115Cutting in TwoStandard Shape170340160550
9 Day(s) or more 125Cutting in TwoStandard Shape180365170610
9 Day(s) or more 135Cutting in TwoStandard Shape190385180650
9 Day(s) or more 140Cutting in TwoStandard Shape200405190680

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Unit Body Material Gray Cast Iron (FC 200) Bearing Inner Dia. Shape Cylindrical Bore
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)