(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Hose Fittings Hose Joint Bamboo HSH

Hose Fittings Hose Joint Bamboo HSH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      100₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A bamboo part used for hose joint connections. Can be used with bag nuts for hose joints.

 
Part Number
HSH-1106
HSH-1107
HSH-1206
HSH-1207
HSH-1208
HSH-1209
HSH-1310
HSH-1414
HSH-1416
HSH-1440
HSH-1620
HSH-1827
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVolute O.D. D
(mm)
Full length L
(mm)
Applicable hose joint

₹ 105.99

1 Piece(s) 8 Day(s) or more 624-

₹ 138.00

1 Piece(s) 8 Day(s) or more 724HS-1107

₹ 99.99

1 Piece(s) 8 Day(s) or more 634.5HS-1206

₹ 99.99

1 Piece(s) 5 Day(s) or more 734.5HS-1207

₹ 132.00

1 Piece(s) 5 Day(s) or more 834.5HS-1208

₹ 132.00

1 Piece(s) 8 Day(s) or more 934.5HS-1209

₹ 186.53

1 Piece(s) 5 Day(s) or more 10.536HS-1310

₹ 206.62

1 Piece(s) 22 Day(s) or more 1442HS-1414

₹ 206.62

1 Piece(s) 8 Day(s) or more 1642HS-1416

₹ 217.33

1 Piece(s) 8 Day(s) or more 12.742HS-1440

₹ 339.22

1 Piece(s) 8 Day(s) or more 20.546HS-1620

₹ 615.13

1 Piece(s) 8 Day(s) or more 2760HS-1827

Loading...

  1. 1

Basic Information

Type Parts Body Material C3604BD Material
X
whatsapp-qr whatsapp-icon