(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Ciccolo-α Stainless Steel (SUS-304) 8000 Series SW Both Internal Screws

Ciccolo-α Stainless Steel (SUS-304) 8000 Series SW Both Internal Screws

Used widely to control flow rate in machinery and equipment related to chemistry, medical care, food, and marine products that demand economy, convenience, and resistance to corrosion. Panel installation, locking, and open angle indication are provided in one unit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SW-8011
SW-8022
SW-8033
Part NumberVolume DiscountDays to ShipRoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) Operating Temperature Range
(°C)
13 Day(s) or more 101/8B(6A)1/8B(6A)-20~150
13 Day(s) or more 101/4B(8A)1/4B(8A)-20~150
13 Day(s) or more 103/8B(10A)3/8B(10A)-20~150

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS304 Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A Rc(PT) Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Handle Shape Metal round handle
Body Lining No Operating Pressure 1.96MPa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)