(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ace Ball Straight Type (Brass) BS Both Outer Taper Treaded Type

Ace Ball Straight Type (Brass) BS Both Outer Taper Treaded Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,131₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A top-selling, reliable product.
- Provides reliable results in a variety of fields.

Part Number
BS-9011
BS-9022
BS-9033
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

₹ 1,130.80

1 Piece(s) 8 Day(s) or more 101/8B(6A)1/8B(6A)

₹ 1,181.69

1 Piece(s) 5 Day(s) or more 101/4B(8A)1/4B(8A)

₹ 1,181.69

1 Piece(s) 5 Day(s) or more 103/8B(10A)3/8B(10A)

Loading...

  1. 1
 

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Reduced Bore Primary Side (Supply Side) Connection Type A R(PT) Connection Type D in the Secondary Side(Controlled Side) R(PT)
Handle Shape Standard Knob Body Lining No Operating Temperature Range(°C) -10::80
Operation Method Manual Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less