(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For screw size conversion. Can be connected to pipes with varying screw sizes inside and outside. Can be used with two closest sizes.
Part Number |
---|
NF-1012 |
NF-1013 |
NF-1021 |
NF-1023 |
NF-1024 |
NF-1031 |
NF-1032 |
NF-1034 |
NF-1036 |
NF-1042 |
NF-1043 |
NF-1046 |
NF-1063 |
NF-1064 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 |
---|---|---|---|---|---|---|
₹ 262.87 | 1 Piece(s) | 5 Day(s) or more | 1/8B(6A) | 1/4B(8A) | ||
₹ 406.18 | 1 Piece(s) | 5 Day(s) or more | 1/8B(6A) | 3/8B(10A) | ||
₹ 262.87 | 1 Piece(s) | 5 Day(s) or more | 1/4B(8A) | 1/8B(6A) | ||
₹ 406.18 | 1 Piece(s) | 5 Day(s) or more | 1/4B(8A) | 3/8B(10A) | ||
₹ 406.18 | 1 Piece(s) | 5 Day(s) or more | 1/4B(8A) | 1/2B(15A) | ||
₹ 406.18 | 1 Piece(s) | 5 Day(s) or more | 3/8B(10A) | 1/8B(6A) | ||
₹ 406.18 | 1 Piece(s) | 5 Day(s) or more | 3/8B(10A) | 1/4B(8A) | ||
₹ 406.18 | 1 Piece(s) | 5 Day(s) or more | 3/8B(10A) | 1/2B(15A) | ||
₹ 786.58 | 1 Piece(s) | 5 Day(s) or more | 3/8B(10A) | 3/4B(20A) | ||
₹ 786.58 | 1 Piece(s) | 5 Day(s) or more | 1/2B(15A) | 1/4B(8A) | ||
₹ 406.18 | 1 Piece(s) | 5 Day(s) or more | 1/2B(15A) | 3/8B(10A) | ||
₹ 773.18 | 1 Piece(s) | 9 Day(s) or more | 1/2B(15A) | 3/4B(20A) | ||
₹ 773.18 | 1 Piece(s) | 11 Day(s) or more | 3/4B(20A) | 3/8B(10A) | ||
₹ 786.58 | 1 Piece(s) | 5 Day(s) or more | 3/4B(20A) | 1/2B(15A) |
Loading...
Connecting Shape | Bushings/Male Female Socket | Connection Type | Screw⇔Screw Different Diameter | Material | C3604BD |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Air / Oil |
Type | Fitting | Max. Operating Pressure(MPa) | 6.9 | Surface Treatment | No |
Operating Temperature Range(°C) | -50::150 | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy