MC500AS R11 Round bar

MC500AS R11 Round bar

[Features]
· MC Nylon is made by the polymerization and molding of nylon monomer primary materials under atmospheric pressure. This material has improved nylon characteristics that are not found in injection-molded and extrusion-molded products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MC500ASR11-20-500
MC500ASR11-25-500
MC500ASR11-30-500
MC500ASR11-35-500
MC500ASR11-40-500
MC500ASR11-60-200
MC500ASR11-70-200
MC500ASR11-80-200
MC500ASR11-100-200
MC500ASR11-110-200
MC500ASR11-120-200
MC500ASR11-130-200
MC500ASR11-140-200
Part NumberVolume DiscountDays to ShipOuter Dia. D
(Ø)
Length
(mm)
15 Day(s) or more 20500
15 Day(s) or more 25500
15 Day(s) or more 30500
Quote 35500
Quote 40500
15 Day(s) or more 60200
15 Day(s) or more 70200
15 Day(s) or more 80200
15 Day(s) or more 100200
Quote 110200
15 Day(s) or more 120200
Quote 130200
Quote 140200

Loading...

  1. 1

Basic Information

Material (Engineering Plastic) MC Nylon Detailed Grade MC500AS R11 Color Ivory
Size Standard Length

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)