(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tension Spring (Part Number)

Tension Spring
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      207₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tensile string is second most-used following the compression coil and has hooks on both ends.

 
Part Number
21-1050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

₹ 582.40

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A30.01~60.0058.230107.366.241.48.1

Loading...

  1. 1

Basic Information

Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 21-1050 in the Tension Spring series.

Product variants

Part Number
21-0623
21-0624
21-0631
21-1051
21-1052
21-1053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

₹ 291.04

4 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.44060.30.0630.580.9

₹ 307.11

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.45060.30.0470.5108.5

₹ 273.62

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A8.01~15.008.32560.690.3440.622.1

₹ 614.40

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A30.01~60.0058.240107.363.591.414.1

₹ 630.40

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A30.01~60.0058.250107.362.521.420.1

₹ 678.40

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A30.01~60.0058.265107.361.721.429.5