(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The tensile string is second most-used following the compression coil and has hooks on both ends.
Part Number |
---|
21-1045 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Max. Load (Secified Range) (N) | Max. Load (N) | Free length (mm) | O.D. (Ø) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (Ø) | Maximum Elongation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 742.40 | 4 Piece(s) | 6 Day(s) or more | 10 | [Piano Wire] SWP-A | 30.01~60.00 | 36.8 | 100 | 10 | 3.77 | 0.436 | 1.2 | 75.7 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part 21-1045 in the Tension Spring series.
Part Number |
---|
21-0623 |
21-0624 |
21-0631 |
21-1050 |
21-1051 |
21-1052 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Max. Load (Secified Range) (N) | Max. Load (N) | Free length (mm) | O.D. (Ø) | Initial Tension (N) | Spring Constant (N/mm) | Wire diameter (Ø) | Maximum Elongation (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 291.04 | 4 Piece(s) | 5 Day(s) or more | 10 | [Piano Wire] SWP-A | 3.51~8.00 | 5.4 | 40 | 6 | 0.3 | 0.063 | 0.5 | 80.9 | ||
₹ 307.11 | 4 Piece(s) | 6 Day(s) or more | 10 | [Piano Wire] SWP-A | 3.51~8.00 | 5.4 | 50 | 6 | 0.3 | 0.047 | 0.5 | 108.5 | ||
₹ 273.62 | 4 Piece(s) | 6 Day(s) or more | 10 | [Piano Wire] SWP-A | 8.01~15.00 | 8.3 | 25 | 6 | 0.69 | 0.344 | 0.6 | 22.1 | ||
₹ 582.40 | 4 Piece(s) | 6 Day(s) or more | 10 | [Piano Wire] SWP-A | 30.01~60.00 | 58.2 | 30 | 10 | 7.36 | 6.24 | 1.4 | 8.1 | ||
₹ 614.40 | 4 Piece(s) | 6 Day(s) or more | 10 | [Piano Wire] SWP-A | 30.01~60.00 | 58.2 | 40 | 10 | 7.36 | 3.59 | 1.4 | 14.1 | ||
₹ 630.40 | 4 Piece(s) | 6 Day(s) or more | 10 | [Piano Wire] SWP-A | 30.01~60.00 | 58.2 | 50 | 10 | 7.36 | 2.52 | 1.4 | 20.1 |