(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tension Spring (Part Number)

Tension Spring
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      207₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tensile string is second most-used following the compression coil and has hooks on both ends.

 
Part Number
21-0954
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

₹ 472.80

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A30.01~60.0041.56594.681.031.235.6

Loading...

  1. 1

Basic Information

Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 21-0954 in the Tension Spring series.

Product variants

Part Number
21-0623
21-0624
21-0631
21-0955
21-1020
21-1021
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

₹ 291.04

4 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.44060.30.0630.580.9

₹ 307.11

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.45060.30.0470.5108.5

₹ 273.62

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A8.01~15.008.32560.690.3440.622.1

₹ 485.60

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A30.01~60.0041.58094.680.8011.245.9

₹ 351.31

4 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A15.01~30.0017.230101.230.6330.925.2

₹ 518.40

4 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A15.01~30.0017.240101.230.3490.945.7