(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Q.D.C. 103 Series Nipple U5 Tube Dedicated Barb Elbow Type 103N-HL

Q.D.C. 103 Series Nipple U5 Tube Dedicated Barb Elbow Type 103N-HL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

With the 103N-HL, connecting the coupler to the nipple automatically opens the valve on the coupler. Our lineup includes an integrated bamboo fitting. Can be connected directly to a dedicated U5 tube.

Part Number
103N-25HL
103N-40HL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Type

₹ 383.98

1 Piece(s) 7 Day(s) or more U5-4-4X2.5

₹ 416.31

1 Piece(s) 7 Day(s) or more U5-4-6X4
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube Type

Loading...

  1. 1

Basic Information

Joint Type Barbed Elbows Type Male/Female Nipple Body Material Brass
Applicable Fluid Water / Air / General Hydraulic Oil Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material NBR Operating Pressure Range(MPa) ::1.0 Operating Temperature Range (Air During use)(℃) -20 – 80
Operating Temperature Range (Water During use)(℃) 0–80 Operating Temperature Range (When Using General Hydraulic Oil)(℃) -20 – 80
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language