(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ This is a tube made by processing the urethane tube "U2" into a coil shape
・ "USC" is a coil tube with a more compact coil outer diameter than "UC"
・ "UMC" is a coil tube that enables multiple piping by welding multiple tubes
Part Number |
---|
UMC-803A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. *O.D. of the outer layer for the two-layer type (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Tube Number (Core) | Coil dimension A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,870.65 | 1 Piece(s) | 34 Day(s) or more | 8 | ~8 | 5 | ~5 | [Multi Color] Red+Blue+Yellow | 3 | 350 |
Loading...
Type | Coil | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard | Material, Urethane | Ether-based Polyurethane Resin |
Operating Temperature Range (when using air)(°C) | -40::80 | Operating Pressure Range (when using air)(MPa) | ::0.8 |
Please check the type/dimensions/specifications of the part UMC-803A in the Urethane Coil Tube UC/USC/UMC series.
Part Number |
---|
UMC-602A |
UMC-602B |
UMC-603A |
USC-10 |
USC-4 |
USC-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | O.D. *O.D. of the outer layer for the two-layer type (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Tube Number (Core) | Coil dimension A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,958.49 | 1 Piece(s) | 5 Day(s) or more | 6 | ~6 | 4 | ~4 | [Multi Color] Red+Blue | 2 | 350 | ||
₹ 2,008.05 | 1 Piece(s) | 7 Day(s) or more | 6 | ~6 | 4 | ~4 | [Multi Color] Yellow+Green | 2 | 350 | ||
₹ 1,955.40 | 1 Piece(s) | 7 Day(s) or more | 6 | ~6 | 4 | ~4 | [Multi Color] Red+Blue+Yellow | 3 | 350 | ||
₹ 2,276.44 | 1 Piece(s) | 7 Day(s) or more | 10 | ~10 | 6.5 | ~7 | Blue | 1 | 360 | ||
₹ 929.24 | 1 Piece(s) | 7 Day(s) or more | 4 | ~4 | 2.5 | ~3 | Blue | 1 | 230 | ||
₹ 1,358.49 | 1 Piece(s) | 5 Day(s) or more | 6 | ~6 | 4 | ~4 | Blue | 1 | 360 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy