(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Coil Tube UC/USC/UMC (Part Number)

Urethane Coil Tube UC/USC/UMC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      929₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ This is a tube made by processing the urethane tube "U2" into a coil shape
・ "USC" is a coil tube with a more compact coil outer diameter than "UC"
・ "UMC" is a coil tube that enables multiple piping by welding multiple tubes

 
Part Number
UMC-606
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D. *O.D. of the outer layer for the two-layer type
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Color Tube Number
(Core)
Coil dimension A
(mm)

₹ 4,128.42

1 Piece(s) 7 Day(s) or more 6~64~4[Multi Color] Red+Blue+Yellow+Green+Black+White6350

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard Material, Urethane Ether-based Polyurethane Resin
Operating Temperature Range (when using air)(°C) -40::80 Operating Pressure Range (when using air)(MPa) ::0.8
X
whatsapp-qr whatsapp-icon