(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
・ This is a tube made by processing the urethane tube "U2" into a coil shape
・ "USC" is a coil tube with a more compact coil outer diameter than "UC"
・ "UMC" is a coil tube that enables multiple piping by welding multiple tubes
Part Number |
---|
UMC-802A |
UMC-802B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | O.D. *O.D. of the outer layer for the two-layer type (Ø) | O.D. [Distinction] | I.D. (Ø) | I.D. [Distinction] | Color | Tube Number (Core) | Coil dimension A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,870.31 | 1 Piece(s) | 5 Day(s) or more | 8 | ~8 | 5 | ~5 | [Multi Color] Red+Blue | 2 | 350 | ||
₹ 3,005.60 | 1 Piece(s) | 7 Day(s) or more | 8 | ~8 | 5 | ~5 | [Multi Color] Yellow+Green | 2 | 350 |
Loading...
Type | Coil | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard | Material, Urethane | Ether-based Polyurethane Resin |
Operating Temperature Range (when using air)(°C) | -40::80 | Operating Pressure Range (when using air)(MPa) | ::0.8 |