(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chemfit C1 Speed Controller Elbow Type ESC-O-C1SG

Chemfit C1 Speed Controller Elbow Type ESC-O-C1SG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,364₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Suitable for environments (atmospheres) that require chemical resistance
・ Main materials are special polypropylene resin and SUS304
・ Special EPDM is used as the main sealing material
・ The tube is a push-one connection
・ No jigs or tools are required to connect the tubes
・ Inline type (ESU) enables centralized control on the piping line
・ A variety of piping is possible by fixing with connecting pins and brackets

Chemfit C1 Speed Controller Elbow Type ESC-O-C1SG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,364₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
ESC6-R1/8-O-C1SG
ESC8-R1/8-O-C1SG
ESC10-R3/8-O-C1SG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.
(mm)
T Screw Size R

₹ 6,364.31

1 Piece(s) 7 Day(s) or more 6R1/8

₹ 6,651.67

1 Piece(s) 7 Day(s) or more 8R1/8

₹ 10,121.24

1 Piece(s) 7 Day(s) or more 10R3/8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.
(mm)
T Screw Size R

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Control Direction Meter-Out
Joint Type Male thread + One-Touch Couplings Material Special Polypropylene Resin Environment, Applications Standard / Clean circumstance
Thread Material SUS304 Knob Type Standard Operating Temp. Range(°C) 5::60
Operating Pressure Range(MPa) ::0.7
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language