(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Speed Controller | Main Body Shape | Inline |
---|---|---|---|
Control Direction | Meter-Out | Joint Type | One-touch coupling one both sides |
Material | [Resin] Special Polypropylene Resin | Environment, Applications | Standard / Clean circumstance |
Knob Type | Standard | Operating Temp. Range(°C) | 5~60 |
Operating Pressure Range(MPa) | ~0.7 | Applicable Tube O.D.(mm) | 4 |
Caution
Japanese Only
Loading...
Type | Speed Controller | Main Body Shape | Inline |
---|---|---|---|
Control Direction | Meter-Out | Joint Type | One-touch coupling one both sides |
Material | [Resin] Special Polypropylene Resin | Environment, Applications | Standard / Clean circumstance |
Knob Type | Standard | Operating Temp. Range(°C) | 5~60 |
Operating Pressure Range(MPa) | ~0.7 | Applicable Tube O.D.(mm) | 4 |
Loading...
Type | Speed Controller | Main Body Shape | Inline |
---|---|---|---|
Control Direction | Meter-Out | Joint Type | One-touch coupling one both sides |
Material | [Resin] Special Polypropylene Resin | Environment, Applications | Standard / Clean circumstance |
Knob Type | Standard | Operating Temp. Range(°C) | 5~60 |
Operating Pressure Range(MPa) | ~0.7 | Applicable Tube O.D.(mm) | 4 |
[Features]
· Suitable for environments (atmospheres) that require chemical resistance.
· Special polypropylene resin and SUS304 are used as the main materials.
· Special EPDM is used for the main sealing material.
· The tube is connected by Push One®.
· No need for jigs or tools to connect tubes.
· Allows centralized control with in-line (ESU) piping lines.
· Fix the connecting pins and sockets for a wide variety of piping.
Loading...
Type | Speed Controller | Main Body Shape | Inline |
---|---|---|---|
Control Direction | Meter-Out | Joint Type | One-touch coupling one both sides |
Material | [Resin] Special Polypropylene Resin | Environment, Applications | Standard / Clean circumstance |
Knob Type | Standard | Operating Temp. Range(°C) | 5~60 |
Operating Pressure Range(MPa) | ~0.7 | Applicable Tube O.D.(mm) | 4 |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Speed Controller | Main Body Shape | Inline |
---|---|---|---|
Control Direction | Meter-Out | Joint Type | One-touch coupling one both sides |
Material | [Resin] Special Polypropylene Resin | Environment, Applications | Standard / Clean circumstance |
Knob Type | Standard | Operating Temp. Range(°C) | 5~60 |
Operating Pressure Range(MPa) | ~0.7 | Applicable Tube O.D.(mm) | 4 |
Type | Speed Controller | Main Body Shape | Inline | Control Direction | Meter-Out |
---|---|---|---|---|---|
Joint Type | One-touch coupling one both sides | Material | Special Polypropylene Resin | Environment, Applications | Standard / Clean circumstance |
Knob Type | Standard | Operating Temp. Range(°C) | 5::60 | Operating Pressure Range(MPa) | ::0.7 |
Applicable Tube O.D.(mm) | 4 |
Please check the type/dimensions/specifications of the part ESU4-C1SG in the Chemifit C1 Speed Controller Inline Type ESU-C1SG series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy