(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chemifit C1 Series Tee ET-C1

Chemifit C1 Series Tee ET-C1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      896₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Completely oil-free processed product.
・ Parts are washed and assembled in a cleanroom. No oil or grease is used even for the sealing material.
・ It uses the PushOne mechanism for tube connection.
・ No need of fixtures or tools to connect a tube.
・ The wetted parts are non-metallic.
・ Since fluids do not contact metal, there is no elution of metal ions.
・ It does not generate dust and has excellent non-contaminating properties.
・ Special polypropylene resin is used as a material.
・ Excellent inner surface smoothness.
・ It is an injection molded product and has the smooth inner surface.
・ Double clean packaging.
・ It is packed one by one in a cleanroom and then packed in a zipper seal bag.
・ The main body and thread section rotate.
・ The orientation of the elbow, tee, etc., can be decided when connecting the tubes.

Part Number
EST1/2-R1/2-C1
EST1/2-R3/8-C1
EST1/4-R1/4-C1
EST3/8-R1/4-C1
EST4-R1/4-C1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube O.D.
(inch)
T Screw Size (R)

₹ 1,323.25

1 Piece(s) 7 Day(s) or more 12.71/21/2

₹ 1,251.49

1 Piece(s) 7 Day(s) or more 12.71/23/8

₹ 896.98

1 Piece(s) 7 Day(s) or more 6.351/41/4

₹ 1,017.89

1 Piece(s) 7 Day(s) or more 9.5253/81/4

₹ 896.22

1 Piece(s) 7 Day(s) or more 4-1/4
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube O.D.
(inch)
T Screw Size (R)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Thread branch / connection Applicable Fluid Water / Air / Chemicals、Solvent
Body Material Special Polypropylene Resin Application For general air pressure / Clean circumstance Thread Material Special Polypropylene Resin
Seal Material EPDM Screw Mounting, Multipoint Service Tee Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~80
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language