(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (5 pc(s). included)
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Union, Equal Dia. | Panel Touch Connector |
Applicable Tube O.D.1(φ) | 3.175 | Applicable Tube O.D.(inch) | 1/8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Caution
Japanese Only
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Union, Equal Dia. | Panel Touch Connector |
Applicable Tube O.D.1(φ) | 3.175 | Applicable Tube O.D.(inch) | 1/8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Pkg. (5 pc(s). included)
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Union, Equal Dia. | Panel Touch Connector |
Applicable Tube O.D.1(φ) | 3.175 | Applicable Tube O.D.(inch) | 1/8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
[Features]
· Completely oil-free processed product: Parts are washed and assembled in a clean room. No oil or grease is used even for the sealing material.
· The tube is connected by Push One®: No need for jigs nor tools to connect the tube.
· The screw part is made of SUS304 for superior screw strength.
· Double clean packaging; each one is packed individually in a clean room and then is packaged in a zipper-seal bag.
· The main body and screw rotate, allowing the elbow, tee, etc. to be oriented as desired during connection.
Pkg. (5 pc(s). included)
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Union, Equal Dia. | Panel Touch Connector |
Applicable Tube O.D.1(φ) | 3.175 | Applicable Tube O.D.(inch) | 1/8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Caution
Japanese Only
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Pkg. (5 pc(s). included)
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | Union with same diameter |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Union, Equal Dia. | Panel Touch Connector |
Applicable Tube O.D.1(φ) | 3.175 | Applicable Tube O.D.(inch) | 1/8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air / Chemicals、Solvent |
---|---|---|---|---|---|
Body Material | Special Polypropylene Resin | Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Union, Equal Dia. | Panel Touch Connector | Applicable Tube O.D.1(φ) | 3.175 |
Applicable Tube O.D.(inch) | 1/8 | Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Please check the type/dimensions/specifications of the part EPC1/8-C1S in the Chemifit C1S Series, Panel Touch Connector EPC-C1S series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy