(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | [Screw Mounting, Multipoint] Thread branch / connection |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Screw Mounting, Multipoint | Tee |
Applicable Tube O.D.1(φ) | 3.175 | T Screw Size (M) | M5X0.8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Caution
Japanese Only
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | [Screw Mounting, Multipoint] Thread branch / connection |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Screw Mounting, Multipoint | Tee |
Applicable Tube O.D.1(φ) | 3.175 | T Screw Size (M) | M5X0.8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | [Screw Mounting, Multipoint] Thread branch / connection |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Screw Mounting, Multipoint | Tee |
Applicable Tube O.D.1(φ) | 3.175 | T Screw Size (M) | M5X0.8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
[Features]
· Completely oil-free processed product: Parts are washed and assembled in a clean room. No oil or grease is used even for the sealing material.
· The tube is connected by Push One®: No need for jigs or tools to connect the tube.
· The screw part is made of SUS304 for superior screw strength.
· Double clean packaging; each one is packed individually in a clean room and then packaged in a zipper-sealed bag.
· The main body and screw rotate. The elbow, tee, etc., can be oriented as desired when being connected.
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | [Screw Mounting, Multipoint] Thread branch / connection |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Screw Mounting, Multipoint | Tee |
Applicable Tube O.D.1(φ) | 3.175 | T Screw Size (M) | M5X0.8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Caution
Japanese Only
Loading...
Loading...
Loading...
Types | [One-Touch Couplings] One-Touch Couplings | Fitting Type | [Screw Mounting, Multipoint] Thread branch / connection |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | Special Polypropylene Resin |
Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Screw Mounting, Multipoint | Tee |
Applicable Tube O.D.1(φ) | 3.175 | T Screw Size (M) | M5X0.8 |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Types | One-Touch Couplings | Fitting Type | Thread branch / connection | Applicable Fluid | Water / Air / Chemicals、Solvent |
---|---|---|---|---|---|
Body Material | Special Polypropylene Resin | Application | For general air pressure / Clean circumstance | Thread Material | SUS304 |
Seal Material | EPDM | Screw Mounting, Multipoint | Tee | Applicable Tube O.D.1(φ) | 3.175 |
T Screw Size (M) | M5X0.8 | Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~80 |
Please check the type/dimensions/specifications of the part ET6-M5-C1S in the Chemifit C1S Series, Tee ET-C1S series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy