(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MF Coupling Series (Part Number)

MF Coupling Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,153₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low cost coupling that uses zinc die casting for the hub part (boss part), and urethane rubber for the sleeve.

[Features]
· MF coupling consists of one rubber sleeve and two hubs made of zinc die-cast (surface treated).
· Sleeves and hubs have splines on inner and outer diameters, respectively, which engage and transmit torque.
· Fastening to shaft is by set screw.

Part Number
MF-030-10X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M

₹ 1,537.27

1 Piece(s) 7 Day(s) or more 10101430331.01~3.001.2750.20.02~0.212.26X10-416M5

Loading...

  1. 1

Basic Information

Type Spline Fitting Application Standard Properties Vibration Absorbability / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 2001~4000 Body Material Other alloys
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Max. Rotational Speed(r/min) 3000
Spacer Material Polyurethane Resin Operating Temperature Range(°C) -10::60 Type Set screws
Other types of alloys Zinc Die-Casting Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MF-030-10X14 in the MF Coupling Series series.

Product variants

Part Number
MF-020-3X4
MF-020-3X5
MF-020-3X6
MF-030-10X15
MF-030-10X16
MF-030-12X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M

₹ 1,152.84

1 Piece(s) 7 Day(s) or more 103420240.05~1.000.3920.150.02~0.21.72X10-410M4

₹ 1,152.84

1 Piece(s) 7 Day(s) or more 103520240.05~1.000.3920.150.02~0.21.72X10-410M4

₹ 1,152.84

1 Piece(s) 7 Day(s) or more 103620240.05~1.000.3920.150.02~0.21.72X10-410M4

₹ 1,537.27

1 Piece(s) 7 Day(s) or more 10101530331.01~3.001.2750.20.02~0.212.26X10-416M5

₹ 1,537.27

1 Piece(s) 7 Day(s) or more 10101630331.01~3.001.2750.20.02~0.212.26X10-416M5

₹ 1,537.27

1 Piece(s) 7 Day(s) or more 10121230331.01~3.001.2750.20.02~0.212.26X10-416M5