(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type that fixes the shaft with tightening of a set screw and clamp. Larger shaft hole diameters can be selected.
[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.
Part Number |
---|
MCZ-25-15X9.5C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Set Screw Type M | Set Screw Collet Type M | Collet Type Tighten Torque (N-cm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,021.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 9.5 | 25 | 30 | 5.01~10.00 | 10001~78000 | 6.865 | 2 | 25000 | 2.47X10-4 | 5401.5 | M4 | M4 | 197.2 |
Loading...
Type | Super zero oldham coupling | Application | Standard | Properties | High camber rigidity / High Torque / Zero Backlash / Compact |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum Alloy | Allowable Displacement(Angle Displacement)(deg) | 1 |
Product Category | Coupling body | Allowable Displacement(Parallel Displacement)Range(mm) | 1.1~3.0 | Spacer Material | Engineering Resin |
Type | Set screw + collet | Flexibility | ○ | Electric Insulation | ○ |
Isokinetic | ○ |
Please check the type/dimensions/specifications of the part MCZ-25-15X9.5C in the Super zero Oldham coupling series MCZ type aluminum alloy products series.
Part Number |
---|
MCZ-18-10X6C |
MCZ-18-10X7C |
MCZ-18-10X8C |
MCZ-25-15X9C |
MCZ-25-5X10C |
MCZ-25-5X11C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Set Screw Type M | Set Screw Collet Type M | Collet Type Tighten Torque (N-cm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,324.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 6 | 18 | 25 | 1.01~3.00 | 10001~78000 | 2.452 | 1.5 | 25000 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | ||
₹ 3,324.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 7 | 18 | 25 | 1.01~3.00 | 10001~78000 | 2.452 | 1.5 | 25000 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | ||
₹ 3,324.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 8 | 18 | 25 | 1.01~3.00 | 10001~78000 | 2.452 | 1.5 | 25000 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | ||
₹ 4,021.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 9 | 25 | 30 | 5.01~10.00 | 10001~78000 | 6.865 | 2 | 25000 | 2.47X10-4 | 5401.5 | M4 | M4 | 197.2 | ||
₹ 4,021.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 5 | 10 | 25 | 30 | 5.01~10.00 | 10001~78000 | 6.865 | 2 | 25000 | 2.47X10-4 | 5401.5 | M4 | M4 | 197.2 | ||
₹ 4,021.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 5 | 11 | 25 | 30 | 5.01~10.00 | 10001~78000 | 6.865 | 2 | 25000 | 2.47X10-4 | 5401.5 | M4 | M4 | 197.2 |