(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type that fixes the shaft with tightening of a set screw and clamp. Larger shaft hole diameters can be selected.
[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.
Part Number |
---|
MCZ-35-15X14C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Set Screw Type M | Set Screw Collet Type M | Collet Type Tighten Torque (N-cm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,791.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 14 | 35 | 35 | 10.01~20.00 | 10001~78000 | 17.652 | 2.5 | 25000 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 |
Loading...
Type | Super zero oldham coupling | Application | Standard | Properties | High camber rigidity / High Torque / Zero Backlash / Compact |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum Alloy | Allowable Displacement(Angle Displacement)(deg) | 1 |
Product Category | Coupling body | Allowable Displacement(Parallel Displacement)Range(mm) | 1.1~3.0 | Spacer Material | Engineering Resin |
Type | Set screw + collet | Flexibility | ○ | Electric Insulation | ○ |
Isokinetic | ○ |
Please check the type/dimensions/specifications of the part MCZ-35-15X14C in the Super zero Oldham coupling series MCZ type aluminum alloy products series.
Part Number |
---|
MCZ-18-10X6C |
MCZ-18-10X7C |
MCZ-18-10X8C |
MCZ-35-15X15C |
MCZ-35-15X16C |
MCZ-35-15X17C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Standard In-Stock Hole Diameter (Tolerance H8) d1 (Ø) | Standard In-Stock Hole Diameter (Tolerance H8) d2 (Ø) | Outer Diameter A (Ø) | Full length E (mm) | Transmission Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Transmission Torque (N•m) | Allowable Displacement(Parallel Displacement) (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Torsional Rigidity (N-mm/deg) | Set Screw Type M | Set Screw Collet Type M | Collet Type Tighten Torque (N-cm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,324.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 6 | 18 | 25 | 1.01~3.00 | 10001~78000 | 2.452 | 1.5 | 25000 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | ||
₹ 3,324.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 7 | 18 | 25 | 1.01~3.00 | 10001~78000 | 2.452 | 1.5 | 25000 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | ||
₹ 3,324.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 8 | 18 | 25 | 1.01~3.00 | 10001~78000 | 2.452 | 1.5 | 25000 | 0.56X10-4 | 1843.7 | M3 | M3 | 83.2 | ||
₹ 4,791.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 15 | 35 | 35 | 10.01~20.00 | 10001~78000 | 17.652 | 2.5 | 25000 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 | ||
₹ 4,791.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 16 | 35 | 35 | 10.01~20.00 | 10001~78000 | 17.652 | 2.5 | 25000 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 | ||
₹ 4,791.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 17 | 35 | 35 | 10.01~20.00 | 10001~78000 | 17.652 | 2.5 | 25000 | 11.47X10-4 | 21300 | M5 | M5 | 385.1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy