(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super zero Oldham coupling series MCZ type aluminum alloy products (Part Number)

Super zero Oldham coupling series MCZ type aluminum alloy products
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,324₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Type that fixes the shaft with tightening of a set screw and clamp. Larger shaft hole diameters can be selected.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
MCZ-35-14X18C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

₹ 4,791.20

1 Piece(s) 7 Day(s) or more 101418353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Alloy Allowable Displacement(Angle Displacement)(deg) 1
Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0 Spacer Material Engineering Resin
Type Set screw + collet Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MCZ-35-14X18C in the Super zero Oldham coupling series MCZ type aluminum alloy products series.

Product variants

Part Number
MCZ-18-10X6C
MCZ-18-10X7C
MCZ-18-10X8C
MCZ-35-14X19C
MCZ-35-14X6C
MCZ-35-14X8C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

₹ 3,324.02

1 Piece(s) 7 Day(s) or more 1010618251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

₹ 3,324.02

1 Piece(s) 7 Day(s) or more 1010718251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

₹ 3,324.02

1 Piece(s) 7 Day(s) or more 1010818251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

₹ 4,791.20

1 Piece(s) 7 Day(s) or more 101419353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1

₹ 4,791.20

1 Piece(s) 7 Day(s) or more 10146353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1

₹ 4,791.20

1 Piece(s) 7 Day(s) or more 10148353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1