(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Super zero Oldham couplings series SCZ type stainless steel. (Part Number)

Super zero Oldham couplings series SCZ type stainless steel.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,966₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel hub (boss part), with zero backlash. Stronger and more compact coupling.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
SCZ-40-15X15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

₹ 8,581.44

1 Piece(s) 7 Day(s) or more 101515404820.01~50.0039.2272600063.98X10-428081.322831.8M6

Loading...

  1. 1

Basic Information

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 4001~10000 Body Material Stainless Steel
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0
Spacer Material Engineering Resin Type Collet Flexibility
Electric Insulation Isokinetic

Please check the type/dimensions/specifications of the part SCZ-40-15X15 in the Super zero Oldham couplings series SCZ type stainless steel. series.

Product variants

Part Number
SCZ-20-4X7
SCZ-20-4X8
SCZ-20-5X5
SCZ-40-15X16
SCZ-40-15X17
SCZ-40-15X18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Maximum Shaft Diameter d1×d2
(mm)
Bolt Tightening Torque
(N/cm)
Set Screw Collet Type M

₹ 5,966.20

1 Piece(s) 7 Day(s) or more 104720333.01~5.003.4321.560002.71X10-42136.98246.5M4

₹ 5,966.20

1 Piece(s) 7 Day(s) or more 104820333.01~5.003.4321.560002.71X10-42136.98246.5M4

₹ 5,966.20

1 Piece(s) 7 Day(s) or more 105520333.01~5.003.4321.560002.71X10-42136.98246.5M4

₹ 8,581.44

1 Piece(s) 7 Day(s) or more 101516404820.01~50.0039.2272600063.98X10-428081.322831.8M6

₹ 8,581.44

1 Piece(s) 7 Day(s) or more 101517404820.01~50.0039.2272600063.98X10-428081.322831.8M6

₹ 8,581.44

1 Piece(s) 7 Day(s) or more 101518404820.01~50.0039.2272600063.98X10-428081.322831.8M6