(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Amplifier Separate Proximity Sensor (Knob Type) [E2C] (Part Number)

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,534₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Part Number
E2C-X1A 3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 4,246.00

1 Piece(s) 6 Day(s) or more Screw Type~1Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront SurfaceBrass[ABS Resin] ABSAmplifier Separation TypeM5-10~2018----IECIP67Sensor----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-G□4A / JC4A(P) / A□4A1

Loading...

  1. 1

Basic Information

Shielded / Non-shielded Shield Type Different Frequency Type Standard

Please check the type/dimensions/specifications of the part E2C-X1A 3M in the Amplifier Separate Proximity Sensor (Knob Type) [E2C] series.

Product variants

Part Number
E2C-C20MA 3M
E2C-CR8A 3M
E2C-CR8B 3M
E2C-X1R5A 3M
E2C-X1R5A 5M
E2C-X1R5AH 3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 7,544.04

1 Piece(s) 65 Day(s) Cylindrical Column Type~20Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront SurfaceBrass[ABS Resin] ABSAmplifier Separation Type-4040.1~5050----IECIP67Sensor----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ5.5, 1-Core-E2C-A□4A20

₹ 5,047.00

1 Piece(s) 6 Day(s) or more Cylindrical Column Type~1Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront Surface[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] ABSAmplifier Separation Type-3.510~2015----IECIP67-----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-G□4A / JC4A(P) / A□4A0.8

₹ 2,534.00

1 Piece(s) Same day

Stock

Cylindrical Column Type~1Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront Surface[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] ABSAmplifier Separation Type-3.810~2015----IECIP67-----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-G□4A / JC4A(P) / A□4A0.8

₹ 4,289.00

1 Piece(s) 5 Day(s) or more Screw Type~2Magnetic MetalStandard / Heat ResistantFront SurfaceBrass[ABS Resin] ABSAmplifier Separation TypeM8--18----IECIP67Sensor----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-Core-E2C-G□4A/JC4A(P)/A□4A1.5

₹ 5,169.49

1 Piece(s) 6 Day(s) or more Screw Type~2Magnetic MetalStandard / Heat ResistantFront SurfaceBrass[ABS Resin] ABSAmplifier Separation TypeM8-10~2018----IECIP67Sensor----Pre-wired model-5High Frequency Coaxial Cord (50 Ω) φ2.5, 1-Core-E2C-G□4A/JC4A(P)/A□4A1.5

₹ 20,956.00

1 Piece(s) Same day

Stock

Screw Type~2Magnetic MetalStandard / Heat ResistantFront SurfaceBrassPolyether ether ketoneAmplifier Separation TypeM8-10~2018----IECIP60Sensor Head PartDC---Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-JC4CH1.5