(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Amplifier Separate Proximity Sensor (Knob Type) [E2C] (Part Number)

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,534₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Part Number
E2C-JC4AP 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 8,685.99

1 Piece(s) 5 Day(s) Square shape~1-Standard / Cold Resistance-[ABS Resin] Heat Resistant ABS-Amplifier only--50.1~606020.1~303010.1~2014--Amplifier Unit PartDC12-24 VDCNPN Open CollectorNO / NC SwitchablePre-wired model-2Vinyl-insulated (PVC) Round Cord φ4.5, 4-coreTimer Function, Self-Diagnostic Output Function, DIN Rail Mountable, Caution Label, Mounting FittingsE2C-CR8□ / X1A / C1A / X1R5A / X2A0.8

Loading...

  1. 1

Basic Information

Shielded / Non-shielded Shield Type Different Frequency Type Standard

Please check the type/dimensions/specifications of the part E2C-JC4AP 2M in the Amplifier Separate Proximity Sensor (Knob Type) [E2C] series.

Product variants

Part Number
E2C-C20MA 3M
E2C-CR8A 3M
E2C-CR8B 3M
E2C-JC4CH 2M
E2C-JC4DH 2M
E2C-JC4EH 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 7,544.04

1 Piece(s) 65 Day(s) Cylindrical Column Type~20Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront SurfaceBrass[ABS Resin] ABSAmplifier Separation Type-4040.1~5050----IECIP67Sensor----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ5.5, 1-Core-E2C-A□4A20

₹ 5,047.00

1 Piece(s) 6 Day(s) or more Cylindrical Column Type~1Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront Surface[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] ABSAmplifier Separation Type-3.510~2015----IECIP67-----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-G□4A / JC4A(P) / A□4A0.8

₹ 2,534.00

1 Piece(s) Same day

Stock

Cylindrical Column Type~1Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront Surface[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] ABSAmplifier Separation Type-3.810~2015----IECIP67-----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-G□4A / JC4A(P) / A□4A0.8

₹ 8,819.00

1 Piece(s) Same day

Stock

Square shape~2Magnetic MetalStandard / Heat ResistantFront Surface[ABS Resin] Heat Resistant ABS-Amplifier only--40.1~505010.1~151430.1~4032.5IEC--DC12-24 VDCNPN Open CollectorNO / NC SwitchablePre-wired model-2Vinyl-insulated (PVC) Round Cord φ4, 3-coreCaution Label, Mounting Fittings, Instruction Manual-1.5

₹ 15,669.75

1 Piece(s) 36 Day(s) or more Square shape~2Magnetic MetalStandard / Heat ResistantFront Surface[ABS Resin] Heat Resistant ABS-Amplifier only--40.1~505010.1~151430.1~4032.5IEC--DC12-24 VDCNPN Open CollectorNO / NC SwitchablePre-wired model-2Vinyl-insulated (PVC) Round Cord φ4, 3-coreCaution Label, Mounting Fittings, Instruction ManualE2C-X2AH2

₹ 15,695.18

1 Piece(s) 6 Day(s) or more Square shape~5Magnetic MetalStandard / Heat ResistantFront Surface[ABS Resin] Heat Resistant ABS-Amplifier only--40.1~505010.1~151430.1~4032.5IEC--DC12-24 VDCNPN Open CollectorNO / NC SwitchablePre-wired model-2Vinyl-insulated (PVC) Round Cord φ4, 3-coreCaution Label, Mounting Fittings, Instruction ManualE2C-X5AH5